IESNA:LM-63-2002
[TEST]P1295341
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]997
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
8658.1 8604 8430.5 8117.8 7647.2 7033.2 6338.7 5565.2 4854.5 4101.1
3405.1 2716.3 2089.9 1607.5 1272.5 1022.2 633.6 421.1 283.5 183.7
108.9 68.4 46.1 29.9 16.6 8.7 4.9 3 1.9 1.1
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0 0
